
Representative image shown for the RMR® Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
RMR® Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
10 Options

Representative image shown for the RMR® Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
Explore Sizes & Options
| Add to Cart Add | ||
|---|---|---|
37101-001 View Details | $292.32 | |
37101-002 View Details | $310.74 | |
37101-003 View Details | $287.15 | |
37101-004 View Details | $304.69 | |
37101-005 View Details | $292.30 | |
37101-006 View Details | $310.74 | |
37101-007 View Details | $265.88 | |
37101-008 View Details | $304.69 | |
37102-001 View Details | $84.56 | |
37102-002 View Details | $84.56 |
Product Description
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.
Key Features and Benefits
- Includes: Fan housing, fan, filter, installation hardware Installation Method: Snap fastener without screws
- Injection-molded thermoplastic, self-extinguishing, UL 94 VO; top fan also has a painted metal cover
- Power Connection Terminal strip Approvals: UL®, cUL, CE Marking