Cart

Loading...
Loading...

Cart

Loading...
Loading...

37102-002

RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter Kit;6" (153 mm) H x 6" (153 mm) W x 2" (51 mm) D; Black

MSRP $84.56
Height6" (153 mm)
Width6" (152 mm)
Depth2" (51 mm)
BABA CompliantNo
ColorBlack
Shipping Weight0.6667 LB (0.3 kg)
Product Description

Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.

For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.

Key Features and Benefits
  • Includes: Fan housing, fan, filter, installation hardware Installation Method: Snap fastener without screws
  • Injection-molded thermoplastic, self-extinguishing, UL 94 VO; top fan also has a painted metal cover
  • Power Connection Terminal strip Approvals: UL®, cUL, CE Marking