Cart
Loading...
Loading... A1-21AC-1202-G22
RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM;WIDTH: 600MM;DEPTH: 600MM;COLOR: HAMMER GRAY RAL 7035;FRONT DOOR: SOLID METAL DOOR;FRONT LATCH: T HANDLE LATCH ASSEMBLY, CH751;REAR DOOR: SOLID BOLT-ON PANEL;REAR LATCH: NONE;LEFT SIDE PANEL: NONE;RIGHT SIDE PANEL: NONE;TOP PANEL: WITH GLAND PLATE;BOTTOM PANEL: WITH GLAND PLATES;FULL MOUNTING PLATE: FULL HEIGHT (QTY: 1);RAIL: NONE;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)
MSRP $4,492.34
| Height | 78.7" (2000 mm) |
| Width | 23.62" (600 mm) |
| Depth | 23.62" (600 mm) |
| Color | Hammer Gray (RAL 7035) |
| Certifications | NEMA |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Shipping Weight | 310 LB (140.62 kg) |
