Cart
Loading...
Loading... A1-21BB-1171-G11
RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM (42 RMU);WIDTH: 600MM;DEPTH: 800MM;COLOR: HAMMER GRAY RAL 7035;FRONT DOOR: SOLID METAL DOOR;FRONT LATCH: DOUBLE BIT;REAR DOOR: SOLID METAL DOOR;REAR LATCH: DOUBLE BIT;LEFT SIDE PANEL: SOLID SIDE PANEL;RIGHT SIDE PANEL: 5-7K BTU COOLING UNIT WITH 5-7K BTU A/C, 115V, HAMMER GRAY RAL 7035;TOP PANEL: SOLID TOP PANEL;BOTTOM PANEL: SOLID BOTTOM PANEL;RAIL: SQUARE PUNCHED, PAIR (QTY: 2) WITH SLIDE ASSEMBY;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)
MSRP $13,607.79
| Height | 78.7" (2000 mm) |
| Width | 23.62" (600 mm) |
| Depth | 31.5" (800 mm) |
| Color | Hammer Gray (RAL 7035) |
| Certifications | NEMA |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Shipping Weight | 397 LB (180.08 kg) |
