Cart
Loading...
Loading... A1-22BB-4322-C11
RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM (42 RMU);WIDTH: 800MM;DEPTH: 800MM;COLOR: BLACK;FRONT DOOR: FILTER FAN INTAKE, 177MM, 65CFM WITH FILTER 177MM BLACK;FRONT LATCH: T HANDLE LATCH ASSEMBLY, CH751;REAR DOOR: FILTER FAN EXHAUST, 177MM, 65CFM WITH EXHAUST FAN W/ FILTER,115V, 65CFM, BLACK;REAR LATCH: T HANDLE LATCH ASSEMBLY, CH751;LEFT SIDE PANEL: SOLID SIDE PANEL;RIGHT SIDE PANEL: SOLID SIDE PANEL;TOP PANEL: SOLID TOP PANEL;BOTTOM PANEL: SOLID BOTTOM PANEL;RAIL: SQUARE PUNCHED, PAIR (QTY: 2) WITH SLIDE ASSEMBY;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)
MSRP $7,752.88
| Height | 78.7" (2000 mm) |
| Width | 31.5" (800 mm) |
| Depth | 31.5" (800 mm) |
| Color | Black |
| Certifications | NEMA |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Shipping Weight | 456 LB (206.84 kg) |
