[{"data":1,"prerenderedAt":51},["ShallowReactive",2],{"page--/en-us/products/industrial-nema-enclosures/rmr-modular-enclosures":3,"series-Industrial_NEMA_Enclosures-RMR_Modular_Enclosures":18,"breadcrumbs-/en-us/products/industrial-nema-enclosures/rmr-modular-enclosures":44,"series-nav-SR00639":45,"sidebar-links-3de08d4d-aabd-01e8-9aeb-ab4788e50194":48},{"path":4,"slug":5,"type":6,"codename":7,"itemid":8,"title":9,"subpageCodenames":10,"language":11,"securePage":12,"domainAccessList":13,"secureRoles":14,"seriesLinkedItems":15,"group":17,"seoTitle":9},"/en-us/products/industrial-nema-enclosures/rmr-modular-enclosures","rmr-modular-enclosures","group_page","rmr_modular_enclosures_10d80bf","10d80bf0-51de-462a-bfcb-64ea58771f54","RMR Modular Enclosures",[],"en-us",false,[],[],[16],"rmr_modular_enclosures_a821b8b",null,[19],{"_link":20,"ShortDescription":21,"ProductCategory":22,"ProductGroup":9,"ProductSubGroup":23,"MarketingSeriesName":21,"ProductOverview":24,"FeaturesAndBenefits":25,"SeriesImage1Link":26,"URLSlug":28,"ProductType":29,"PrimaryID":30,"Data Sheet":31,"Manual":33,"Search Terms":35,"Series Description":36,"Series Level SEO Page Title":37,"Series Level SEO Meta Description":38,"Series Level Web H4 Heading":39,"Series Level Web Paragraph Text":40,"Series Image 1 Alt Text":41,"primaryId":30,"_id":43},"https://app.pimberly.com/api/v2.2/products?access_token=E4MFDrZ3XMQMg8fPJtefCVVo6G2FaNZtPR64QcVs7sLPNpkYDvD0ir4QoQX7shxQ/undefined","RMR Modular Enclosure","Industrial NEMA Enclosures","N/A","\u003Cp>The RMR Modular Enclosure features a welded, roll-formed frame that is punched with attachment points on all interior surfaces to support an array of panel and equipment installations. The frame may be outfitted with a variety of mounting plates or 19&rdquo; EIA (482.6 mm) wide equipment rails. Mounting plates are available in quarter-, half- and full-height options.\u003C/p>","\u003Cul>\n\u003Cli>Provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids, using advanced formed-in-place foam gasket technology at each panel and cable entry point\u003C/li>\n\u003Cli>Supports airflow and cooling options specially certified for industrial applications to maintain equipment cooling requirements outside of normal IT settings and equipment rooms\u003C/li>\n\u003Cli>Features unique drop-in frame attachment hardware, allowing quick and secure mounting of plates, rails and accessories at any point along the frame\u003C/li>\n\u003Cli>Allows a complete enclosure solution to be configured under a single part number, including the exact size frame, mounting system, doors, panel work and ventilation that you require\u003C/li>\n\u003Cli>Available with factory modifications &ndash;change size or color, and add openings for connections, controls and HMI\u003C/li>\n\u003Cli>Series A1; Sample Part number: A1-XXXX-XXXX-XXX\u003C/li>\n\u003C/ul>",[27],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/42df689f/679d737608274c616800003e/RMR_MODULAR_ENCLOSURE_1520x1020.jpg","rmr-modular-enclosure","Series","SR00639",[32],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3f99c3d7/67411e9a2d10cb001852779c/RMR_MODULAR_ENCLOSURE_DATASHEET-pdf",[34],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2cd5782b/6741244a6f426b001827b83e/RMR_MODULAR_ENCLOSURE_USER_MANUAL-pdf","RMR Modular Enclosure,ZetaFrame RMR Modular Enclosure,Server cabinet RMR Modular Enclosure,Rack-mounted RMR Modular Enclosure,Data center RMR Modular Enclosure,Cabinet RMR Modular Enclosure solution,Network rack RMR Modular Enclosure,Structured cabling solution for RMR Modular Enclosure,Best RMR Modular Enclosure for server racks,How to organize cables with RMR Modular Enclosure,Efficient routing for RMR Modular Enclosure,Front-to-back cable routing for RMR Modular Enclosure,High-density cable organization for RMR Modular Enclosure,Professional cable management for RMR Modular Enclosure","\u003Cp>RMR&reg; Modular Enclosure RMR Modular Enclosure is an advanced NEMA12 Intermediate Distribution Frame (IDF)/Factory Edge enclosure engineered to protect equipment with cutting-edge sealing technology, certified ingress protection ratings, and multiple equipment mounting options to support IT equipment, automation electronics and electrical controls and instrumentation in nonhazardous indoor locations. Multiple RMR Modular Enclosures can be bayed together creating a multi-compartment modular enclosure system.\u003C/p>","Modular Enclosures - Complete Enclosure Solution | Chatsworth","Discover RMR® modular enclosures delivering a complete enclosure solution for industrial settings, with sizing options, NEMA‑12 protection and deployment.","Key Features of RMR® Modular Enclosures","\u003Cp>RMR® modular enclosures provide a versatile framework that adapts to a wide range of floor plans, enabling rapid assembly of a modular equipment room. The welded, roll‑formed frame includes punched attachment points on every interior surface, simplifying the integration of panels, rails, and accessories. This design supports a complete enclosure solution that meets evolving space and equipment requirements. The enclosure's NEMA‑12 rating and IP‑55 sealed foam gaskets protect critical hardware from dust, debris, and non‑corrosive liquids. Each panel and cable entry incorporates advanced sealing technology, ensuring reliable operation in harsh industrial environments. Robust construction also contributes to the overall durability expected from a complete enclosure solution. Airflow management is built into the RMR® system, with optional ventilation and cooling accessories certified for industrial applications. Engineers can configure custom venting patterns to maintain optimal temperatures for high‑density equipment. This flexibility helps maintain performance while adhering to the standards of a modular equipment room. Customizable mounting options include quarter‑, half‑, and full‑height plates as well as 19‑inch EIA rails, allowing precise alignment of power, networking, and control devices. Users can request factory modifications such as color changes, additional openings, or HMI integration, ensuring the enclosure meets specific project needs. The modular equipment enclosures can be ordered under a single part number for streamlined procurement. CPI backs every RMR® modular enclosure with global availability and rapid product customization, supported by a network of authorized distributors. Technical support and consultation services assist customers in designing and deploying the ideal complete enclosure solution. This end‑to‑end service ensures confidence throughout the lifecycle of the enclosure.\u003C/p>",[42],"","66ec9818e2faf000175e0987",[],{"id":30,"name":21,"url":46,"type":29,"skuCount":47,"minPrice":47,"firstSku":42},"/en-us/products/industrial-nema-enclosures/rmr-modular-enclosures/na/rmr-modular-enclosure",0,["Map",49,50],"warranties","/en-us/resources/product-information/warranties",1776763548790]