Cart

Loading...
Loading...

Cart

Loading...
Loading...

A11-322810-G12

RMR WALL-MOUNT ENCLOSURE (A11);TYPE 4;HEIGHT: 32" (813 MM);WIDTH: 28" (711 MM);DEPTH: 10" (254 MM);SOLID SINGLE DOOR WITH 3PT LATCH AND CH751 LOCK;MOUNTING TABS;COLOR: HAMMER GRAY RAL 7035

MSRP $1,335.51
Height32" (813 mm)
Width28" (711 mm)
Depth10" (254 mm)
ColorHammer Gray (RAL 7035)
CertificationsNEMA
Country Of OriginUS
MaterialSteel
BABA CompliantYes
Shipping Weight87.78 LB (39.82 kg)
Product Description

Mount equipment into the enclosure with mounting plates (ordered separately). The removable mounting plates attach to the rear of the enclosure. Use the optional Swing Out Kit for RMR Mounting Plate (ordered separately) to install the swing out mounting plate at the front of the enclosure.

Ventilation and cooling options are available to meet airflow requirements of advanced IT equipment. The enclosure can be configured with equipment mounting rails, sealed cable entry, cable management, PDU and accessories to suit the exact requirement without field modification.

UL Type 4/IP 66 enclosures with double doors feature a removable center beam to maintain sealing performance between doors. UL Type 12/IP 55 enclosures feature overlapping solid double doors with three-point latch but do not include a center beam.

  • CPI Product Designer tool quickly configures a complete kit
  • Sealed with a continuous foam gasket technology
  • Kitting and preinstallation of accessories to simplify ordering
  • Competitive lead times
Key Features and Benefits

UL Type 4/IP 66 and 12/IP 55 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids.

  • Designed for NEMA Type 4/IP 66 and 12/IP 55 applications. Also meets NEMA Type 1, 3, and 5; and NEMA Type 2 and 3R with drain hole (hole must be between 1/8” to 1/4” (3 mm - 6 mm)
  • Solid or tempered glass single door options
  • 2 latch styles: 3-point mechanism and ¼-turn latch. Auxiliary ¼-turn latches are added on top and bottom of enclosures with doors that are 31”W (787 mm) or wider
  • 4 lock styles: keyed CH751, double bit and square on 3-point latches; double bit, square and slotted on ¼-turn latches
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 12”H – 72”H (305 mm - 1829 mm)
  • Min and max widths: 10”W – 36”W (254 mm - 914 mm)
  • Min and max depths: 6”D – 24”D (152 mm - 610 mm)
  • Available in welded mild steel with outdoor-rated, powder coat paint finish (color): Gray ANSI 61, Hammer Gray RAL7035.
  • Series A11, mild steel, family of enclosures; Sample Part number: A11-HHWWDD-X00