Motion Detector for RIM-750
Motion Detector for RIM-750
2 Options
Explore Sizes & Options
Product No. | Add to List | ||
---|---|---|---|
60114-002 View Details | $137.90 | ||
EA-3486-E View Details | $2,127.04 |
Product Description
The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a maximum span of about 60 feet (18.2 m) and a maximum range of about 50 feet (15.2 meters). The Motion Detector includes an external power supply and attaches to one of the eight digital inputs on the RIM-750.
Key Features and Benefits
- Input Power: 9.5 VDC to 14.5 VDC
- Maximum Ripple Voltage: 3 V peak-to-peak @ 12 VDC
- Standby Current: 15 mA @ 12 VDC
- Current in Alarm: 18 mA @ 12VDC
- Contact Rating: 100mA @ 24VDC
- Alarm Contact Resistor in Common: 10 Ohm, 0.25W
- Operating Temperature Range: -4°F to 140°F (-20°C to 60°C)
- Operating Humidity Range: 0 to 95% RH, non-condensing
- RF Immunity: 50V/m from 0.01 to 1,200 MHz
- Static Immunity: 8kV Contact, 15kV Air
- Transient Immunity: 2.4 kV @ 1.2 joules
- White Light Immunity: 20,000 Lux @ Device
- Walk Detection Speed: 0.5 to 10 ft/s (0.15 to 3 m/sec)
- Alarm Duration: 2 to 3 seconds
- Coverage Angle: 90° Minimum
- Mounting Height Range: 6 to 10.5 ft (1.8 to 3.2 m)
- Mounting: direct mount to wall
- Size: 3.0”H x 2.5”W x 1.87”D (89 mm x 64 mm x 48 mm)
- Material: Housing, plastic
- Color: White