Cart

Loading...
Loading...

Smoke Detector for RIM-750

1 Option
Explore Sizes & Options
Add to Cart Add
60113-002
View Details
$216.32
Product Description

Surface-mount, wired, photoelectric smoke detector with two piece construction that allows pre-wiring of the installation base with plug-in head. The Smoke Detector includes an external power supply and attaches to one of the eight digital inputs on the RIM-750.

Key Features and Benefits
  • Input Power: 12/24V non-polarized (nominal); 8.5V (minimum); 35V (maximum)
  • Maximum Ripple Voltage: 30% peak-to-peak of applied voltage
  • Standby Current: 50μA maximum average
  • Sensitivity: 2.5%/ft nominal
  • Alarm Contact Ratings: 0.5A @ 30V AC/DC
  • Maximum Alarm Current: 20mA @ 12V, 23mA @ 24V
  • Operating Temperature Range: 32°F to 120°F (0°C to 49°C)
  • Operating Humidity Range: 0 to 95% RH, non-condensing
  • LED indicators: Red and Green indicate power up, normal, out of sensitivity, and alarm conditions
  • Mounting: 3.5” octagonal back box, 4” octagonal back box, single-gang back box, 4” square back box with a plaster ring, direct mount to ceiling/wall
  • Input Terminals: 14 to 22 AWG
  • Size: 2.0”H x 5.3” diameter (51 mm x 127 mm diameter)
  • Weight: 6.3 oz (178 g)
  • Material: Housing, plastic
  • Color: White