Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

60108-002

Temperature and Humidity Sensor for use with RIM-750; RJ11; 25'L (7.6 m) cord

MSRP $234.16
Product Description

Use the Temperature and Humidity Sensor to take temperature and humidity measurements close to the RIM-750. The Temperature and Humidity Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.

Key Features and Benefits
  • Sensor Type: Temperature and humidity
  • Connector: RJ11
  • Cable Length: 25’L (7.6 m)
  • Operating Temperature: -40°F to 185°F (-40°C to 85°C)
  • Temperature Accuracy: ±0.125°
  • Humidity: 5% to 95% RH, non-condensing