Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

60108-001

Temperature Sensor for use with RIM-750 System; RJ11; 25'L (7.6 m) cord

MSRP $107.75
Product Description

Use the Temperature Sensor to take temperature measurements close to the RIM-750. The Temperature Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.

Key Features and Benefits
  • Sensor Type: Temperature
  • Connector: RJ11
  • Cable Length: 25’L (7.6 m)
  • Operating Temperature: -67°F to 257°F (-55°C to 125°C)
  • Temperature Accuracy: ±0.125°