Cart

Loading...
Loading...

Universal Input Cord for eConnect PDUs

8 Options
Customize Your Product
Phase
Input Current
Nominal Input Voltage
Explore Sizes & Options
Filter
Add to Cart Add
CU-09-D2-C8
View Details
Single-Phase
30A
208V
NEMA L6-30P
5kW
$350.00
CU-13-D3-C8
View Details
Three-Phase
30A
208V
NEMA L15-30P
8.6kW
$396.00
CU-22-D3-C8
View Details
Three-Phase
30A
120/208V
NEMA L21-30P
8.6kW
$406.00
CU-34-D3-C8
View Details
Three-Phase
50A
208V
CS8365C
14.4kW
$549.00
CU-42-Y1-C8
View Details
Single-Phase
32A
220-240V
IEC 60309 32A 1P+N+E
7.7kW
$554.00
CU-52-D3-C8
View Details
Three-Phase
60A
208V
IEC 60309 60A 3P+E
17.2kW
$741.00
CU-62-Y3-C8
View Details
Three-Phase
32A
220-240V/380-415V
IEC 60309 32A 3P+N+E
23kW
$624.00
CU-66-Y3-C8
View Details
Three-Phase
63A
220-240V/380-415V
IEC 60309 60A 3P+N+E
34.5kW
$801.00
Product Description

Universal input cord options are available for eConnect® PDUs with universal input.