Cart
Loading...
Loading... CU-09-D2-C8
eConnect Universal PDU Input Cord; 8ft; NEMA L6-30P; 5kW
MSRP $350.00
| Phase | Single-Phase |
| Input Current | 30A |
| Nominal Input Voltage | 208V |
| Input Plug | NEMA L6-30P |
| kW Capacity | 5kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 5 LB (1.82 KG) |
