Cart
Loading...
Loading... CU-22-D3-C8
eConnect Universal PDU Input Cord; 8ft; NEMA L21-30P; 8.6kW
MSRP $406.00
| Phase | Three-Phase |
| Input Current | 30A |
| Nominal Input Voltage | 120/208V |
| Input Plug | NEMA L21-30P |
| kW Capacity | 8.6kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 6 LB (2.73 KG) |
