Cart
Loading...
Loading... CU-34-D3-C8
eConnect Universal PDU Input Cord; 8ft; CS8365C; 14.4kW
MSRP $549.00
| Phase | Three-Phase |
| Input Current | 50A |
| Nominal Input Voltage | 208V |
| Input Plug | CS8365C |
| kW Capacity | 14.4kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 8 LB (4.09 KG) |
