Cart
Loading...
Loading... CU-52-D3-C8
eConnect Universal PDU Input Cord; 8ft; 460P9/460P9W; 17.2kW
MSRP $741.00
| Phase | Three-Phase |
| Input Current | 60A |
| Nominal Input Voltage | 208V |
| Input Plug | IEC 60309 60A 3P+E |
| kW Capacity | 17.2kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 9 LB (4.55 KG) |
