Cart
Loading...
Loading... CU-62-Y3-C8
eConnect Universal PDU Input Cord; 8ft; 532P6/532P6W; 23kW
MSRP $624.00
| Phase | Three-Phase |
| Input Current | 32A |
| Nominal Input Voltage | 220-240V/380-415V |
| Input Plug | IEC 60309 32A 3P+N+E |
| kW Capacity | 23kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 7 LB (4.55 KG) |







