Cart
Loading...
Loading... CU-66-Y3-C8
eConnect Universal PDU Input Cord; 8ft; 563P6/563P6W; 34.5kW
MSRP $801.00
| Phase | Three-Phase |
| Input Current | 63A |
| Nominal Input Voltage | 220-240V/380-415V |
| Input Plug | IEC 60309 60A 3P+N+E |
| kW Capacity | 34.5kW |
| Certifications | Various |
| Country Of Origin | US |
| Material | Copper, Insulation, Connectors |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 19" (483 mm) |
| Ship Length/Depth | 21.25" (540 mm) |
| Ship Height | 8" (203.2 Millimeters) |
| Shipping Weight | 10 LB (4.55 KG) |
