Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

60111-003
Humidity Sensor 2% Accuracy RH
Humidity Sensor; No Display; 2% Accuracy RH; each
$396.39
Contact a sales rep
Description

Humidity Sensor 2% Accuracy RH Overview

Wall-mount humidity sensor with 2% accuracy for relative humidity. This sensor requires external power from RIM-1000 or an external power supply and attaches to one of the analog inputs on the RIM-1000.

Key Features and Benefits

  • Operating Humidity Range: 0-100% RH noncondensing
  • Input Power: 4-20mA mode: loop powered 12-30VDC only, 30mA max. or 0-5VDC/0-10VDC mode: 12-30VDC/24VAC, 15 mA max.
  • Output: 4-20mA mode: 2-wire, not polarity sensitive (clipped and capped); 0-5VDC/0-10VDC mode: 3 wire, polarity sensitive
  • Humidity Sensing Element: Digitally profiled thin-film capacitive (32-bit mathematics)
  • Humidity Accuracy at 25°C from 10-80%RH: ±2% typical; ± 1% at 20-60% RH in voltage output mode
  • Temperature Coefficient: ±0.1% RH/°C above or below 25°C (typical)
  • Reset Rate: 24 hours, required to return to 50%RH, after exposure to 90%RH for 24 hours
  • Stability: ±1% @ 20°C (68°F) annually, for two years
  • Hysteresis: 1.5% typical
  • Linearity: included in accuracy spec.
  • Scaling: 0-100% RH
  • Size: 4.8”H x 3.5”W x 1.2”D (122 mm x 89 mm x 31 mm)
  • Material: Housing, plastic; color: White
View Product Documentation