60114-001
Motion Detector for RIM-1000
Motion Sensor for use with RIM-1000 System; each
$64.26
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Motion Detector for RIM-1000 Overview

The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a maximum span of about 60 feet (18.2 m) and a maximum range of about 50 feet (15.2 meters). Motion Detector requires external power from RIM-1000 or an external power supply and attaches to one of the digital inputs on the RIM-1000.

Key Features and Benefits
  • Input Power: 9.5 VDC to 14.5 VDC
  • Maximum Ripple Voltage: 3 V peak-to-peak @ 12 VDC
  • Standby Current: 15 mA @ 12 VDC
  • Current in Alarm: 18 mA @ 12VDC
  • Contact Rating: 100mA @ 24VDC
  • Alarm Contact Resistor in Common: 10 Ohm, 0.25W
  • Operating Temperature Range: -4°F to 140°F (-20°C to 60°C)
  • Operating Humidity Range: 0 to 95% RH, non-condensing
  • RF Immunity: 50V/m from 0.01 to 1,200 MHz
  • Static Immunity: 8kV Contact, 15kV Air
  • Transient Immunity: 2.4 kV @ 1.2 joules
  • White Light Immunity: 20,000 Lux @ Device
  • Walk Detection Speed: 0.5 to 10 ft/s (0.15 to 3 m/sec)
  • Alarm Duration: 2 to 3 seconds
  • Coverage Angle: 90° Minimum
  • Mounting Height Range: 6 to 10.5 ft (1.8 to 3.2 m)
  • Mounting: direct mount to wall
  • Size: 3.0”H x 2.5”W x 1.87”D (89 mm x 64 mm x 48 mm)
  • Material: Housing, plastic
  • Color: White
View Product Documentation