Expansion Cards for the Remote Infrastructure Management (RIM-1000) System
Internal Modem for the RIM-1000, for pager and PPP/dialup connections
Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation..
RIM, Leak Detection Controller Kit, 10ft Sensor Rope, J-clips, 5VDC Power Supply, 6'' (152 mm) W x 4'' (102 mm) D x 2.3'' (57 mm) H
Leak Detection Lead Cable is used to attach Leak Detection Sensor Rope to the single leak detection input on the RIM-750. This kit includes a 15’L (4.57 m) cable that connects the RIM-750 to the Leak Detection Sensor Rope and an End-of-Lin
The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 t
Leak Spot Detector is used to detect liquid in a specific spot, such as, inside of a condensation drip pan. The Spot Detector features a small enclosure with adjustable probes. It can be attached to a flat surface and submerged in water. Leak Spot Dete
The Magnetic Door Sensor is a surface-mounted, wired, magnetic proximity sensor used to detect when a door is opened and closed or when a cover panel is attached or removed. The Magnetic Door Sensor is designed for quick and easy installation as well a
The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a max
Power Fail Monitor plugs into a standard 120 VAC NEMA 5-15 outlet to monitor for power loss. Secures to the outlet to ensure it is not accidentally disconnected and signals power loss through a Form C output relay.
Rack-Mount Bracket for RIM-750
Surface-mount, wired, photoelectric smoke detector with two-piece construction that allows pre-wiring of the installation base with plug-in head. Smoke Detector requires external power from RIM-1000 or an external power supply and attaches to one of th
Surface-mount, wired, photoelectric smoke detector with two piece construction that allows pre-wiring of the installation base with plug-in head.
Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires external power from RIM-1000 or a
Use the Temperature and Humidity Sensor to take temperature and humidity measurements close to the RIM-750. The Temperature and Humidity Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.
Wall-mount temperature and humidity sensor with 3% accuracy for relative humidity accuracy, a three-digit LCD display, switch selectable temperature monitoring range and switchable relative humidity or dew point measurement. This sensor requires extern
Use the Temperature Sensor to take temperature measurements close to the RIM-750. The Temperature Sensor attaches to one of the four Temperature/Humidity inputs on RIM-750.
RIM-1000 includes brackets for rack-mounting the device into a 19”EIA rack or cabinet, but wall-mount brackets are also available if you wish to hang the RIM-1000 on a wall.