Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

60111-001
Temperature Sensor for RIM-1000
Temperature Sensor; No Display; 50°F to 95°F (10°C to 35°C); each
$142.43
Contact a sales rep
Documentation
Description

Temperature Sensor for RIM-1000 Overview

Flush-mount temperature sensor with a low-profile design that mounts on a single-gang junction box. This sensor requires external power from RIM-1000 or an external power supply and attaches to one of the analog inputs on the RIM-1000.

Key Features and Benefits

  • Operating Temperature: 50°F to 95°F (10°C to 35°C)
  • Input Power: 4-20mA mode: loop powered 24VDC only or 0-10VDC mode: 3-wire, observe polarity, 12-30VDC or 0-5VDC mode: 3-wire, observe polarity, 12-30VDC/24VAC
  • Output: 4-20mA mode: 2-wire, not polarity sensitive (clipped and capped); 0-5VDC/0-10VDC mode: 3-wire, polarity sensitive
  • Transmitter Type: Solid-state, integrated circuit
  • Accuracy: ±1°F (±0.5°C) typical
  • Size: 4.8”H x 2.8”W x 0.5”D (122 mm x 72 mm x 13 mm); mounting hole spacing 3.2” (82 mm)
  • Material: Housing, ABS plastic;
  • Color: White
View Product Documentation