Basic eConnect® PDU
Helpful Downloads & Links
Product Information
Design Tools
Overview

Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required. 
 

  Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
  Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management
  No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords 
  Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
  Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
  Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration. Saves deployment time and reduces packaging waste
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • Cabinet Compatibility
  • kW Capacity
  • Finish/ Color
Explore Sizes & Options (240 Product Options)
Product Number Plug Outlets Volts Phase AMP Cabinet Compatibility kW Capacity Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters