Metered eConnect® PDU (Previous Model)
Helpful Downloads & Links
Product Information
Design Tools
Overview
For use in data centers and equipment room racks and cabinets, where deployment of networked PDUs is not an option. Local display provides easy reading of input current to help with initial installation and proper balanced operation.

Key Features and Benefits:
  • Withstands hot aisle temperatures of high density data center environments with an ambient temperature rating of 149°F (65°C)
  • Provides easy reading of input current across phases through the use of local LED display
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100%-rated magnetic hydraulic breakers
  • Prevents accidental disconnections through optional locking outlets, which ensure straight cords stay securely fastened to IEC outlets
  • Vertical PDU installs quickly with universal, tool-less mounting hardware or available shipped preinstalled in CPI cabinets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements
  • Fits in the zero U space at the side of cabinets and does not block access to equipment mounting rails or exhaust airflow
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Phase
  • Volts
  • AMP
  • Cabinet Compatibility
Explore Sizes & Options (26 Product Options)
Product Number Plug Outlets Phase Volts AMP Cabinet Compatibility Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters