Switched eConnect® PDU (Previous Model)
Helpful Downloads & Links
Product Information
Design Tools
Overview

For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level.

Key Features and Benefits

  • Withstands the hot aisle temperatures of high-density data center environments, with an ambient temperature rating of 149°F (65°C)
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100% rated magnetic hydraulic breakers
  • Optimizes power usage in high-density applications with continuous power monitoring at each PDU and input branch circuit with +/-1% accuracy
  • Ensures notification of impending issues proactively through threshold settings and notifications
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements. Vertical configurations feature up to 48 outlets.
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Plug Form Factor Outlets Volts Phase AMP Cabinet Compatibility Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters