Cart

Loading...
Loading...

Cart

Loading...
Loading...

39225-C02

Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 44 RMU; Black

MSRP $255.11
Cabinet StyleFor F-Series TeraFrame Gen 3
Height1" (25.4 mm)
Width1.3" (33 mm)
Country Of OriginUS
BABA CompliantNo
ColorBlack
Ship Width4" (10 cm)
Ship Length/Depth109" (2769 mm)
Ship Height4" (10 cm)
Shipping Weight4.83 LB (2.19 kg)
Product Description

Electronic Lock Kit, System 1000 For F-Series TeraFrame Gen 3 Cabinet System and GF-Series GlobalFrame Gen 2 Cabinet System with Double Perforated Rear Doors

Each lock can be programmed with multiple access codes eliminating keys and allowing a master code to open all cabinets, while different user codes open individual cabinets or groups of cabinets.

Key Features and Benefits
  • Standalone electronic keypad lock (not networked, no audit trail)
  • Three user levels with programmable access codes:
  • 8-digit Master code – full administrative rights
  • 8-digit Sub-Master code – set/delete user code
  • 4-digit User code
  • 3 Access codes: 1 Master code, 1 Sub-Master code, 1 User code per lock
  • Approximately 15,000 openings per battery change
  • Low Battery warning LED
  • External battery override with 9 VDC battery
  • Powered by 2 x 1.5 VDC AAA batteries
  • Includes: Lock handle, door mounting plate and hardware
  • Material: zinc-alloy handle, steel mounting plate
  • Finish: Silver-colored handle, black mounting plate