Cart
Loading...
Loading... 39226-C09
Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 51 RMU; Black
MSRP $267.87
| Height | 1" (25.4 mm) |
| Width | 1.3" (33 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 124" (3150 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 5.29 LB (2.4 kg) |