Cart
Loading...
Loading... 14995-701
eConnect® Leak Detector Spot Sensor (Dielectric) – For use with Sensor Hub – Leak Detection
MSRP $435.00
| Type | Leak Detector Spot Sensor (Dielectric) |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 3" (76.2 Millimeters) |
| Ship Length/Depth | 9" (229 mm) |
| Ship Height | 12" (304.8 Millimeters) |
| Shipping Weight | 1 LB (0.5 KG) |
