Cart
Loading...
Loading... 14980-701
eConnect® Temp & Humidity Sensor – For use with Sensor Hub – Temp & Humidity
MSRP $82.94
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 3" (76.2 Millimeters) |
| Ship Length/Depth | 9" (229 mm) |
| Ship Height | 12" (304.8 Millimeters) |
| Shipping Weight | 1 LB (0.5 KG) |
