KVM Switches & Trays
CPI offers a variety of KVM switching solutions to meet your specific application, including LCD KVM Drawers, Analog KVM Switches and IP KVM Switches.
Need Help?
Work with a CPI Solutions Engineer to understand your unique situation and find the right solution.
Helpful Downloads and Links
Browse KVM Switches & Trays (0 Products)
The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.
2 options
Starting at $2,439.47 USD MSRP
The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.
2 options
Starting at $2,391.44 USD MSRP
Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.
4 options
Starting at $580.57 USD MSRP
Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.
4 options
Starting at $569.18 USD MSRP
Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.
1 option
Starting at $2,111.32 USD MSRP
Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA four-post racks, frames or cabinets.
1 option
Starting at $2,069.95 USD MSRP
The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space.
4 options
Starting at $1,712.17 USD MSRP
The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.
1 option
Starting at $1,880.98 USD MSRP
The 17” LCD KVM Drawer and Analog Switch includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad. Both US and UK keyboard layouts are available.
4 options
Starting at $2,698.43 USD MSRP
The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.
2 options
Starting at $3,629.76 USD MSRP
The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser.
8 options
Starting at $5,358.21 USD MSRP
Provides multiuser access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports
2 options
Starting at $2,694.36 USD MSRP
Analog KVM Switches provide a simple, compact and cost-effective solution for small and medium-sized computer rooms.
1 option
Starting at $1,116.39 USD MSRP
The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser.
2 options
Starting at $3,515.89 USD MSRP