Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

17" LCD KVM Drawer and Analog Switch with DB15 Ports
Helpful Downloads & Links
Overview

The 17” LCD KVM Drawer and Analog Switch includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad. Both US and UK keyboard layouts are available. The display supports a wide range of resolutions to match most PC, MAC, SUN, IBM, HP and Dell computers. A wide viewing angle and good contrast create a crisp, clear image.

Two drawer styles are available: single and dual rail. The single rail model features a laptop-style design where the keyboard and panel are hinged and the LCD panel pivots open. On the dual rail model, the keyboard tray and panel are separate, which allows the LCD panel to be left in the open position when the keyboard tray is closed.

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Rail Style Keyboard Price (USD MSRP)
No Products Matching Your Filters