Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

17" LCD KVM Drawer with CAT 5/6 Ports
Helpful Downloads & Links
Overview

The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser. The IP KVM Switch is an excellent solution for IT staff that require both local and remote access to equipment. It features a 16-port or 32-port IP switch that can be expanded with up to seven additional switches to connect up to 256 computers through the local and remote console and a single IP address.

The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser. Users easily transfer between computers with an intuitive on-screen menu or hotkeys. Expansion switches are also available without IP connections.

Key Features and Benefits

  • Rack-mount IP KVM (keyboard, video, mouse) Switch
  • For 19”EIA cabinets, uses only 1U of rack-mount space
  • Access 16 or 32 computers through one set of peripherals, a remote console or an IP network
  • Multi-platform switch, supports VGA video connection and PS/2 or USB keyboard and mouse connections
  • Uses Cat 5/6 UTP cables to make server and remote console connections allowing greater distances between the switch  and equipment
  • Easy switching between computers with buttons, hotkeys or on-screen display
  • Password protected IP access, 15 user accounts, assign administrator or user roles, select models support two  simultaneous users
  • LEDs indicate computer connections
  • Expand by connecting up to eight switches together to access 128 or 256 computers from a single set of peripherals, a remote console or the IP connection
  • Drawer available in single or dual rail models with US or UK keyboard layouts

 

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Rail Style Ports Keyboard Price (USD MSRP)
No Products Matching Your Filters