The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space.
Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.
Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA four-post racks, frames or cabinets.
Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.
The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.
The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.