• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

17" LCD KVM Drawer
Overview

The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space. Use the space-saving 17” LCD KVM Drawer in 4-post racks and cabinets to provide easy access to rack-mount computer equipment.

The 17” LCD KVM Drawer includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad. Both US and UK keyboard layouts are available. The drawer has a single HD15 connector and includes a Combo KVM Cable with connections for VGA video and PS/2, as well as USB keyboard and mouse, to connect equipment. The display supports a wide range of resolutions to match most PC, MAC, SUN, IBM, HP and Dell computers. A wide viewing angle and good contrast create a crisp, clear image.

Two drawer styles are available: single and dual rail. The single rail model features a laptop-style design where the keyboard and panel are hinged and the LCD panel pivots open. On the dual rail model, the keyboard tray and panel are separate, which allows the LCD panel to be left in the open position when the keyboard tray is closed.

Note: The U.S. and UK keyboards have the same keys but locations of some symbols keys are different. Additionally, the UK keyboard includes a key for the Pound Symbol.

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Rail Style Keyboard Price (USD MSRP)
No Products Matching Your Filters