• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Basic eConnect® PDU
Overview

Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required. 

  • Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
  • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management
  • No Accidental Disconnections – Patent-pending, low-profile locking outlets preventaccidental disconnections without requiring special cords
  • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
  • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
  • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration. Saves deployment time and reduces packaging waste


Additional Features:

  • Breaker and outlet groups are color-coded in multi-breaker units for easy identification
  • Universal tool-less mounting features
  • Customization capabilities: outlet configurations, color options, power cord length, input connection types and more
  • Made in the United States, TAA-compliant
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • Cabinet Compatibility
Explore Sizes & Options (78 Product Options)
Product Number Plug Outlets Volts Phase AMP Cabinet Compatibility Price (USD MSRP)
No Products Matching Your Filters