• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Transformer Spaced Power Strip
Overview

Transformer Spaced Power Strips are a good choice for basic power distribution onto a rack or wall rack in a small Telecommunications Closet. Transformer Spaced Power Strips are 1U x 19"EIA rack-mount power strips with eight outlets: four in the front and four in the back. The outlets are oriented vertically and are spaced approximately 3.2" apart to allow transformers to be plugged into the power strip side-by-side without covering other outlets. The Transformer Spaced Power Strips are 125 Volt, 15 Ampere units, with NEMA 5-15R outlets and an attached 10 foot long power cord with a NEMA 5-15P plug. All models have a circuit breaker and surge protection with a 330/500 Clamping Voltage to help protect against current and voltage spikes. 19"EIA or 23" wide rack-mount units are available with optional on/off switch.

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
Product Number Width Type Price (USD MSRP)
No Products Matching Your Filters