• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Monitored
(4 Product Options)
Sort By

Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.

78 options
Starting at $958.55 USD MSRP

Monitored Pro Vertical eConnect® Power Distribution Units (PDU) provide continuous, automated monitoring of PDUs and outlets, providing metering detail for each connected piece of equipment.

123 options
Starting at $1,599.91 USD MSRP

For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level. Integration with electronic access control and environmental monitoring options provides a complete cabinet-level management solution that is easy to use and deploy.

98 options
Starting at $861.46 USD MSRP
For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level. Integration with electronic access control and environmental monitoring options provides a complete cabinet-level management solution that is easy to use and deploy.
 
78 options
Starting at $1,606.45 USD MSRP