35473-001
Cable Lashing Bar Kit for Evolution Vertical Cable Manager
Cable Lashing Bar Kit; Cable Manager; Evolution Cable Manager; Black
$98.51
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Cable Lashing Bar Kit for Evolution Vertical Cable Manager Overview

Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm), 12"W (300 mm), and 15"W (380 mm) vertical cable managers. Each kit includes four round .23" (5.7 mm) diameter 20.6"L (524 mm) steel lashing bars and mounting hardware.

View Product Documentation