Dual PDU Bracket Kit for Motive Vertical Cable Manager
Dual PDU Bracket Kit for Motive Vertical Cable Manager
2 Options
Dual PDU Bracket Kit for Motive Vertical Cable Manager
Customize Your Product
Color
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
32601-700 View Details | Black | $71.91 | |
32601-E00 View Details | Glacier White | $71.91 |
Product Description
Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.
Key Features and Benefits
- Two-piece design enables compatibility with virtually all tool-less PDU chassis lengths
- Attaches directly to the central track of the manager
- Center-mount on any manager width
- Optional offset mount on 10”W (250 mm) and wider managers
- Supports two 2.7”W (69 mm) or narrower PDUs side-by-side or one 4”W (100 mm) PDU