Cart
Loading...
Loading... 06001-004
Anchor 5/8-11; Multi-Set; 2.5"L
MSRP $24.72
| Type | 5/8-11 Multi-Set |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
Anchor 5/8-11; Multi-Set; 2.5"L
| Type | 5/8-11 Multi-Set |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |