Cart
Loading...
Loading... 13703-701
Floor Drilling Template; for Seismic Two-Post Rack; Aluminum
MSRP $116.40
| Height | 0.1" (2.54 mm) |
| Width | 15" (381 mm) |
| Depth | 15" (381 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 22" (559 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 6 LB (2.72 kg) |