Cart
Loading...
Loading... 16342-E02
Rack Line-Up Spacer Kit; Standard; Glacier White
MSRP $116.21
| Type | For Standard Racks |
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 2 LB (0.91 kg) |