Cart
Loading...
Loading... 11762-119
Raised Floor; Gray Rack Support; for use with 19"W Rack with 6"D (150 mm) Channel and 16" (410 mm) to 22" (560 mm) Floor; Gray
MSRP $419.73
| Width | 19" (482.6 mm) |
| Type | For Use on 6" (150 mm) Rack Channel |
| Floor Type | Raised Floor, 16" to 22" (410 to 560 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gray |
| Ship Width | 7.5" (19 cm) |
| Ship Length/Depth | 67" (1702 mm) |
| Ship Height | 2.25" (6 cm) |
| Shipping Weight | 21 LB (9.53 kg) |