Cart
Loading...
Loading... 11763-119
Raised Floor; Gray Rack Support; for use with 19"W Rack with 6"D (150 mm) Channel and 22" (560 mm) to 28" (710 mm) Floor; Gray
MSRP $302.21
| Width | 19" (482.6 mm) |
| Type | For Use on 6" (150 mm) Rack Channel |
| Floor Type | Raised Floor, 22" to 28" (560 to 710 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gray |
| Ship Width | 20.25" (51 cm) |
| Ship Length/Depth | 61" (1549 mm) |
| Ship Height | 6.75" (17 cm) |
| Shipping Weight | 24 LB (10.89 kg) |