Cart

Loading...
Loading...

Cart

Loading...
Loading...

11643-501

Mid-Size Rack Dolly; Clear

MSRP $1,149.91
ColorClear
Height1.25" (31.75 mm)
Depth25.69" (652.526 mm)
Country Of OriginUS
BABA CompliantYes
TypeMid-Size Rack Dolly
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height27" (69 cm)
Shipping Weight27 LB (12.25 kg)
Product Description

Full swivel capability allows rack to be easily moved, providing access to equipment. The front wheel locks to prevent unintentional movement. Mounts to most CPI Universal or Standard Racks and adds 1-1/4" (31.8 mm) to rack's height. Two-piece construction of 1/4" (6.4 mm) aluminum complete with hardware. Sold in pairs; load capacity 750 lb (340.2 kg).

Key Features and Benefits
  • Two-piece construction of 1/4” (6.4 mm) aluminum complete with hardware.
  • Sold in pairs
  • Load capacity 750 lb (340.2 kg).