Cart
Loading...
Loading... 32697-001
Tool-less Bend Radius Kit for Fiber Patch Cords; 1.1" H x 1.5" W x 5.4" D (28 mm x 38 mm x 137 mm); Black; Pack of 10
MSRP $47.19
| Color | Black |
| Quantity |
| Height | 1.1" (28 mm) |
| Width | 1.5" (38 mm) |
| Depth | 5.4" (137 mm) |
| Country Of Origin | CN |
| BABA Compliant | No |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 23" (584 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 1 LB (0.45 kg) |









