Accesorios

Además de los bastidores de dos y cuatro postes que ofrece Chatsworth Products, existe una variedad de productos adicionales que funcionan en conjunto y aumentan el valor de los sistemas de soporte estructural.
Recursos
Examinar Accessories (0 Products)

10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)

5 opciones
Desde $180.78 USD MSRP

Designed to hold small peripheral equipment in a central location. Each shelf typically holds two units and allows a convenient cable run down inside of the rack channel. Mounting hardware not included.

5 opciones
Desde $141.68 USD MSRP

Shelves provide equipment support in both two- and four-post racks and cabinets.

25 opciones
Desde $155.17 USD MSRP

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included.

11 opciones
Desde $162.48 USD MSRP

Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included.

11 opciones
Desde $176.38 USD MSRP

Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included.

10 opciones
Desde $285.86 USD MSRP

Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems.

12 opciones
Desde $635.36 USD MSRP

Reduced height design saves valuable rack space and perforated shelf keeps equipment cool, includes bottom ventilation for enhanced airflow circulation. Mounting hardware not included.

11 opciones
Desde $164.71 USD MSRP

Provides centered loading for deeper and heavier equipment. Mounts on 3"D (80 mm) double-sided racks only. Mounting hardware not included.

15 opciones
Desde $186.64 USD MSRP

Specially designed for the QuadraRack 4-Post Frame, these shelves are available solid or vented. 1U x 19"W x 29"D (740 mm); supports up to 200 lb (90.7 kg).

10 opciones
Desde $220.27 USD MSRP

Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).

15 opciones
Desde $256.87 USD MSRP

Provides a sliding shelf for front access to all equipment. Mounting hardware not included. 18"D (460 mm) shelf extends out an additional 16" (410 mm) from closed position.

11 opciones
Desde $567.65 USD MSRP

For use with small equipment such as modems, routers and fiber modules in 19” EIA racks

 

2 opciones
Desde $104.82 USD MSRP

Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).

8 opciones
Desde $428.52 USD MSRP

Full swivel capability allows rack to be easily moved, providing access to equipment. The front wheel locks to prevent unintentional movement. Mounts to most CPI Universal or Standard Racks and adds 1-1/4" (31.8 mm) to rack's height.

4 opciones
Desde $1,014.04 USD MSRP

Allows rack to be moved, providing access to equipment. Wheels may be locked to prevent moved during assembly stages. Holds any width CPI Universal or Standard Rack.

3 opciones
Desde $1,492.39 USD MSRP

Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components.

3 opciones
Desde $11.50 USD MSRP
Diseñado para admitir conductos de cable pesados, como cable,  PBX múltiples, cableado de IBM® y más. 

 

]]>
3 opciones
Desde $12.43 USD MSRP

Provides vertical cable management space between racks butted side-by-side by mounting to the hole pattern across rack channels. Large size, 2.3"H x 2.8"W x 4"D, accommodates larger cable bundles. Made of thick aluminum with rounded edge

10 opciones
Desde $27.27 USD MSRP

Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.

1 opcion
Desde $85.88 USD MSRP

Cable Management for Wall Racks; Black; Set of 6 Rings

1 opcion
Desde $104.40 USD MSRP

CPI Duplex Electrical Outlet Box provides a convenient location for a single duplex outlet to provide electricity to equipment on the Seismic Frame Two Post Rack.

1 opcion
Desde $20.68 USD MSRP

Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager.

60 opciones
Desde $153.62 USD MSRP

Supports cable and wire in communication closets, on backboards, equipment racks or wherever cable runs are required. These rings are made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, whil

2 opciones
Desde $7.82 USD MSRP

Used for easy and space-saving mounting of standard 110D Type Wiring Blocks (not included).

16 opciones
Desde $602.04 USD MSRP

The Equipment Support Bracket provides additional support for deep or heavy rack-mounted equipment.

5 opciones
Desde $71.20 USD MSRP

CPI Vertical Cabling Section provides a double-sided cable pathway next to CPI’s Seismic Frame® Two-Post Rack.

3 opciones
Desde $966.51 USD MSRP
El soporte al piso asegura la base de los administradores verticales Evolution al piso cuando se ubica al final de una hilera de bastidores de equipos.
1 opcion
Desde $157.89 USD MSRP

Side Panel Kit for Motive® Vertical Cable Manager.

24 opciones
Desde $300.33 USD MSRP

This adjustable, strong, easy-to-install rack bracing kit provides a cost-effective, attractive solution to brace your equipment rack.

12 opciones
Desde $253.11 USD MSRP

Quickly and easily locate and drill holes for Seismic Frame® Two-Post Rack floor anchors (which attach the rack to the concrete floor).

1 opcion
Desde $96.38 USD MSRP

Use these cable loops to hold and dress cable vertically. Attach to walls or racks where width is limited. Mounting hardware not included.

10 opciones
Desde $17.97 USD MSRP

Rotating Management Finger Kit positions anywhere front-to-back along Accessory Rod Assembly to secure and isolate cable bundles.

1 opcion
Desde $54.76 USD MSRP

Creates a separate cable pathway for premise cables at the back of Motive Single-Sided Vertical Cable Manager

10 opciones
Desde $178.14 USD MSRP

Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.

2 opciones
Desde $71.90 USD MSRP

Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.

2 opciones
Desde $41.29 USD MSRP
Kit de panel medio para el administrador de cables vertical de dos lados Motive®
60 opciones
Desde $153.62 USD MSRP

Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.

1 opcion
Desde $80.08 USD MSRP

The Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside Evolution® Vertical Cable Managers.

1 opcion
Desde $197.06 USD MSRP

Provide tie points for cable inside the Evolution Vertical Cable Manager and divides the interior of the cable manager to create multiple pathways for cables.

1 opcion
Desde $231.57 USD MSRP

Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm),<

1 opcion
Desde $98.51 USD MSRP

Kit includes three Fixed Accessory Panels for the Evolution® Single-Sided Vertical Cable Manager. Select to match the width of the cable manager; includes installation hardware.

10 opciones
Desde $114.94 USD MSRP

Kit includes three additional Movable Mid-Section Panels for the Evolution® Double-Sided Vertical Cable Manager. Select to match the width of the cable manager.

10 opciones
Desde $157.91 USD MSRP

The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Manager. Attaches to the mid panel with included hardware.

1 opcion
Desde $149.50 USD MSRP

Creates a separate cable pathway o the back of a Velocity Single-Sided Vertical Cable Manager for premise cables. Attaches to the sides with included hardware. Math the kit to the width and height of the vertical cable managers; one kit per manager.

12 opciones
Desde $155.70 USD MSRP

Use the 2" (50 mm) Diameter Fiber Management Spool in Global Vertical Cabling Sections to support fiber and copper cables. 

4 opciones
Desde $64.63 USD MSRP

Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. enhances structural integrity during seismic events.

19 opciones
Desde $238.18 USD MSRP

Designed to be used on narrow and wide Vertical Cabling Sections to provide a clean, professional appearance. Available in metal or plexiglass versions; plexiglass for 7' (2.1m) only; in sizes to fit your installation.

15 opciones
Desde $172.49 USD MSRP

The Rack Radius Drop provides a transition from a horizontal cable run onto a rack, while maintaining the recommended bend radius.

10 opciones
Desde $62.42 USD MSRP

Organize patch cords and jumper cables by RMU on CPI’s Seismic Frame® Two-Post Rack.

2 opciones
Desde $215.13 USD MSRP
Use estos kits para aumentar la capacidad de carga de los bastidores de pared con puerta oscilante estándar a 150 lb.

 


3 opciones
Desde $171.38 USD MSRP

These racks used to mount up to 6 RMU of rack mount equipment flush to the wall. Ideal for small or tight spaced installations. Supports 150 lb. Mounting hardware not included. Made of strong, lightweight aluminum.

8 opciones
Desde $160.43 USD MSRP

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

24 opciones
Desde $77.98 USD MSRP

Tray holds full size keyboard with slide mounted under shelf to provide maximum tray width. Mounting hardware not included. Extends approximately 9" (230 mm) for full access to keyboard.

5 opciones
Desde $464.61 USD MSRP

Solid, steel side panel for use with Adjustable Rail QuadraRack or Adjustable Rail ServerRack to cover the end of the rack and or vertical cable managers at the end of a row. 

18 opciones
Desde $357.54 USD MSRP

Used in combination with Square Hole Channel Adapters to complete installation of rack-mount equipment. Available in M6 or 10-32 threads.

1 opcion
Desde $52.69 USD MSRP

Adds one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.

20 opciones
Desde $130.18 USD MSRP

Replacement Filters for Fan Kit, Set of 4

1 opcion
Desde $103.36 USD MSRP

Rack Channel Standoffs provide a variety of solutions to many electronic component positioning problems.

90 opciones
Desde $55.72 USD MSRP

Use to secure threaded rods or stud bolts in concrete or masonry.

2 opciones
Desde $3.85 USD MSRP

The Clip-On Cable Cover is designed for use with the CPI 19” Horizontal Wire Management Panels.

10 opciones
Desde $37.93 USD MSRP

Provides protection for equipment in racks from rolling gear or tool boxes.

 

44 opciones
Desde $92.37 USD MSRP

Improves the appearance of QuadraRack 4-Post Frame and prevents the accumulation of dust and debris at the base.

4 opciones
Desde $96.30 USD MSRP

Attach the rails at any point along the side of the Adjustable QuadraRack. Marked and numbered rack-mount spaces simplifies equipment installation.

8 opciones
Desde $329.90 USD MSRP
Evita el movimiento hacia adelante y hacia atrás, de lado a lado y de arriba abajo de los equipos de montaje en estantería.
3 opciones
Desde $312.55 USD MSRP

IBM® Style Vertical Cable Loop is used for vertical cable runs on most rack-mounted equipment.

2 opciones
Desde $45.45 USD MSRP

Steel shelf with adjustable depth rear mounting brackets. Designed for use with Adjustable QuadraRack and ServerRack. 1U x 19"W (449.1 mm). Supports up to 200 lb (90.7 kg) of equipment; includes assembly hardware.

32 opciones
Desde $174.17 USD MSRP

The Rack Radius Drop provides a transition from a horizontal cable run onto a rack, while maintaining the recommended bend radius.

10 opciones
Desde $62.01 USD MSRP

Optional or replacement base angle for CPI Racks.

10 opciones
Desde $171.36 USD MSRP

Tool-less Bend Radius Kit for Fiber Patch Cords ensures proper bend radius support for fiber optic patch cords when transitioning through T-shaped cable guides. It snaps onto the finger manager without any tools, and can be used for new or retrofit app

2 opciones
Desde $41.62 USD MSRP

anyServer Bracket is a simple, yet sturdy solution to secure virtually any server to a 19”W, two-post open rack.

2 opciones
Desde $215.54 USD MSRP

Designed to support heavy cable runs, such as multiple strand PBX cable, data cabling and coax, along walls or wherever wall support of heavy cable runs are needed.

4 opciones
Desde $23.73 USD MSRP

Purchase optional Supplementary Server Support Arms to firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device.

1 opcion
Desde $94.00 USD MSRP

Stiffen and add support to critical load-supporting joints.

3 opciones
Desde $364.65 USD MSRP
El adaptador de panel con administración de cables administra el cable a lo largo de todo el bastidor.
4 opciones
Desde $207.66 USD MSRP

Use Finger Snaps Cable Guides  to retrofit VCS and CCS cabling sections with plastic cable guides.​

2 opciones
Desde $45.45 USD MSRP

Hardware kit that includes slip-on clip and mounting screw. Available in M-5 x .8 and 10-32 nominal sizes.

2 opciones
Desde $81.88 USD MSRP

T-shaped cable guides (7U) snap-on to the front or rear of the rack to organize cables. The openings align with each rack-mount unit on the rack. For use with Adjustable Rail 4-Post Racks.

3 opciones
Desde $234.06 USD MSRP

Rack Extension Kit provides additional height to existing rack. Kit includes one pair of rack channels, four plates, and assembly hardware

10 opciones
Desde $399.00 USD MSRP

Improves appearance and prevents the accumulation of dust and debris at the rack base.

18 opciones
Desde $98.75 USD MSRP

Attaches to walls or racks where width is limited. Holds and dresses vertical cable runs. Mounting hardware not included.

10 opciones
Desde $17.97 USD MSRP

Attach CPI Vertical Cabling Section (VCS) Offset Mounting Bracket Kit to the side of the Seismic Frame® Two-Post Rack for proper alignment.

1 opcion
Desde $90.79 USD MSRP

Bolts and spacer securely attach two racks mounted side-by-side.

10 opciones
Desde $14.58 USD MSRP

Versatile 1.75"H (44.45 mm) rack-mounting hinges provide rear access to patch panels or other shallow equipment by allowing them to swing outward. Made from high-strength black composite material.

1 opcion
Desde $63.67 USD MSRP

Holds full size keyboard and mouse. Slide is mounted under shelf to provide maximum tray width. Mounting hardware not included. Mouse pad tray is 10"W x 8"D (250 mm x 200 mm) and retracts out of the way when not in use.

5 opciones
Desde $617.47 USD MSRP

Rack Panel Adapters allow 19"W equipment to be mounted on 23"W racks.

20 opciones
Desde $35.03 USD MSRP

The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).

5 opciones
Desde $67.86 USD MSRP

Use the 2" (50 mm) Diameter Fiber Management Spool to support fiber and copper cables within CPI's extensive line of vertical cabling sections.

4 opciones
Desde $105.63 USD MSRP

Use Cable Rings on the rear of Global Vertical Cabling Section to create a pathway for managing network cables. Kit includes seven rings.

4 opciones
Desde $174.09 USD MSRP

Cable Distribution Spools promote a gradual bend for cable runs to aid in complying with ANSI/TIA/EIA-568B bend radius requirements (typical 4X the cable diameter). Routes all types of cabling from horizontal to vertical or vice-versa.

4 opciones
Desde $4.03 USD MSRP

Use the CPI Wall-Mount CPU Shelf whenever you need to raise mini-tower CPUs or other equipment (up to 8" deep and 18" wide) off the floor or desk.

5 opciones
Desde $88.41 USD MSRP

This adjustable wall/ceiling brace provides a means of securing an equipment rack or auxiliary frame to meet earthquake safety codes.

1 opcion
Desde $58.94 USD MSRP

Optional top angles for CPI Universal Rack.

12 opciones
Desde $66.47 USD MSRP

CPI Heavy-Duty Top Angle creates a heavier top and better rack stability, reducing equipment damage from seismic events.

10 opciones
Desde $67.10 USD MSRP

Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution Vertical Cable Managers.

2 opciones
Desde $140.78 USD MSRP

This larger clip holds a 100-pair telephone cable or up to 1" (30 mm) diameter tubing. There are also holes provided to lace additional cords to the top of the clip. The amount of direct pull required to separate the clips from a painted steel sur

6 opciones
Desde $20.57 USD MSRP

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

8 opciones
Desde $113.25 USD MSRP

Side Mounted Fan Kit; 400 CFM, 115 VAC, 50/60 Hz, .19 Amp, NEMA 5-15P Plug Or Fan/Filter Kit; 19"W; 2 Fans, 100 CFM Each

2 opciones
Desde $543.49 USD MSRP

The Slip-On Cover is used on the Large Horizontal Ring Panel.

8 opciones
Desde $38.81 USD MSRP

Made of high-strength aluminum, it includes ten flexible Saf-T-Grip Cable Management Straps. This bracket can be mounted at desired height and depth to position straps right where you need them reusable rivets allow Saf-T-Grips to be added or removed a

10 opciones
Desde $300.50 USD MSRP

Block Mounting Bar mounts terminal blocks, card files and other equipment on 19” and 23” racks.

20 opciones
Desde $78.73 USD MSRP

Protect and secure your valuable shelf-mounted equipment.

12 opciones
Desde $291.57 USD MSRP

Use this kit to bay two For-Post Racks together.

10 opciones
Desde $67.08 USD MSRP

Doubles the cable management capacity of any existing CPI Cable Distribution Spool. Use spools on racks and wallboards to create smooth vertical to horizontal transitions for the patch cords and jumper cables that connect network hardware.

3 opciones
Desde $3.85 USD MSRP

Use to organize horizontal cable runs. Large 2.8"H (71 mm) by 6"W (150 mm) heavy duty aluminum rings with rounded edges protect cable sheaths and will bind during installation.

10 opciones
Desde $26.49 USD MSRP

Protect and secure your valuable shelf-mounted equipment.

8 opciones
Desde $85.84 USD MSRP

ExpandaRack Pan Sets designed to easily convert two CPI rack assemblies into one high capacity 4-Post Frame.

10 opciones
Desde $444.16 USD MSRP

Provides retractable rack-mounting tray for most keyboards up to 8.5"D (216 mm). Mounting hardware not included. Extends 8" (200 mm), giving full access to keyboard. Retracts when not in use.

5 opciones
Desde $290.55 USD MSRP

Converts 12-24 rack channel mounting threads to either M6 or 10-32 threads to allow captive thumb screws on equipment to secure in position.

2 opciones
Desde $23.26 USD MSRP

These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.

8 opciones
Desde $11.01 USD MSRP

Improves appearance and prevents the accumulation of dust and debris at the rack base.

20 opciones
Desde $51.53 USD MSRP

The medium-sized 17000 and 17100 magnetic clips are designed to hold a 25-pair cable to several electrical cords. Keep cables within workstation areas near and off of the floor to reduce the chance of accidents. Nylon cable ties can be laced through th

8 opciones
Desde $13.82 USD MSRP

Economical rack or wall-mounted shelf for miscellaneous equipment. Made of cold-rolled steel. 19" rack-mountable, holds equipment up to 17.25"W x 14.75"D (438.2 mm x 374.7 mm). Sold two per shipping carton; supports up to 35 lb (15.9 kg)

8 opciones
Desde $85.71 USD MSRP

Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm).

12 opciones
Desde $625.40 USD MSRP

Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.

1 opcion
Desde $124.55 USD MSRP

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

12 opciones
Desde $178.50 USD MSRP

Additional pair of equipment mounting rails, which attach to the rear rack frame to create a solution with two mounting depths set between 15”D
(381 mm) and the rack depth. Includes installation hardware. #12-24 Tapped Rails.

12 opciones
Desde $204.87 USD MSRP

Guide patch cords side-to-side or rack-to-rack on Adjustable Rail 4-Post Rack. 6"W x 5.2"D (152 mm x 132 mm)

4 opciones
Desde $201.18 USD MSRP

Add one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.

20 opciones
Desde $127.21 USD MSRP

ServerRack provides the stability and strength of an enclosure in a open mounting system. Features square-punched rails for mounting servers.

14 opciones
Desde $281.04 USD MSRP

ExpandaRack is designed to easily convert one CPI two-post rack into a high-capacity 4-Post Frame.

30 opciones
Desde $647.84 USD MSRP

Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable bundles or thick cable.

Extra space also improves cable bend radius management, meeting or exceeding the needs of the latest Cate

6 opciones
Desde $47.68 USD MSRP

Mounting hardware for securing vertical power onto a Seismic Frame Two-Post Rack.

1 opcion
Desde $26.43 USD MSRP

Designed to support cable and wire in communications closets, on backboards, equipment racks or wherever cable runs are required. The versatile brackets are made of high-strength, fire-retardant composite material. Rounded edges prevent damage to cable

4 opciones
Desde $6.28 USD MSRP

Designed to mount to the upright channels of CPI Universal Racks. Made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. The open-design "C" rings a

4 opciones
Desde $8.27 USD MSRP

Optional transition plate creates a solid wireway between Racks With 3"D Channels.

5 opciones
Desde $77.24 USD MSRP

CPI Vertical Wire Management Loops are used to organize patch cords and cabling.

1 opcion
Desde $47.39 USD MSRP

Use combination pan head, pilot point, sems mounting screws to attach equipment to racks and cabinets.

2 opciones
Desde $28.88 USD MSRP

Top Bar for Universal Rack

14 opciones
Desde $66.14 USD MSRP

Use the specially designed Anchor Setting Tool to install 06001-004 Anchor.

1 opcion
Desde $30.60 USD MSRP

The #12-24 Combination Pan Head, Pilot Point, Mounting Screws attach equipment to racks and cabinets. A cutting notch in the thread removes paint in threaded holes to improve metal-to-metal contact. The pilot point reduces cross-threading. The combinat

4 opciones
Desde $20.21 USD MSRP

Saf-T-Grip® Cable Management Straps provide tangle-free cable installations with these convenient hook and loop straps.

16 opciones
Desde $79.55 USD MSRP

Used with anchors to mount racks to concrete floors. Zinc plated.

1 opcion
Desde $4.77 USD MSRP

This sturdy play-out reel makes installing multi-conductor or coaxial cables a one-person job. The installer no longer needs to unwind the cable, lay it flat on the floor and have another installer assist by feeding the cable into the duct. 

1 opcion
Desde $970.17 USD MSRP

Half Spool Kit for Motive® Vertical Cable Manager attaches to Accessory Rod Assembly to create a complete round spool, or front/rear to create two half spools. 

1 opcion
Desde $44.34 USD MSRP

Touch-Up Paint matches your CPI product finish and allows you to touch up dings and scratches.

8 opciones
Desde $19.22 USD MSRP
The Two-Piece Side Panel Kits are available for both the Evolution® Double-Sided and Single-Sided Vertical Cable Managers, which are typically placed at the end of a row of equipment racks.
12 opciones
Desde $365.50 USD MSRP
Two-piece PDU Bracket Kit can be used with both the Evolution® Double-Sided and Single-Sided Vertical Cable Managers.
4 opciones
Desde $170.00 USD MSRP
The Tool-Less & Adjustable Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution® Vertical Cable Managers.
1 opcion
Desde $140.78 USD MSRP
The Cable Ring Kit is designed for the Evolution® Single-Sided Vertical Cable Manager. Creates a separate cable pathway for premise cables at the back of the Cable Manager. 
10 opciones
Desde $178.14 USD MSRP
This kit manages airflow from the front to rear sections of the cable manager, for Hot/Cold aisle containment applications, by utilizing either brushes or grommets for cable pass-thru. 
36 opciones
Desde $224.25 USD MSRP
This kit manages airflow from the front to rear sections of the cable manager, for Hot/Cold aisle containment applications, by utilizing either brushes or grommets for cable pass-thru. 
36 opciones
Desde $224.25 USD MSRP