13935-701
Cable Spool Kit for Velocity® Vertical Cable Manager
Velocity Cable Spool Kit; Black; Pack of 4
$149.50
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Cable Spool Kit for Velocity® Vertical Cable Manager Overview

The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side. Spools are 2" (51 mm) in diameter and 6"L (152 mm) and made from aluminum; painted black. Each kit includes four spools and mounting hardware.

View Product Documentation