• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Momentum Vertical Cable Manager with Rings
Overview
Availability: Asia Pacific

Use with open two-post or four-post racks that store interconnect and network equipment in telecommunications and equipment rooms to provide clean, simple vertical cable management alongside the racks 

Features & Benefits:  

  • General purpose cable manager for use with open two-post or four-post racks
  • Open design provides easy access to cables
  • Sturdy C-shaped, vertical metal channel supports cable weight and creates a distinct front and rear cable pathway
  • Edge-protected pass-through ports in the channel allow front-to-rear cabling 
  • Includes seven smooth plastic rings to secure and protect cables
  • Rings have a flexible front opening for easy addition or removal of individual patch cords
  • Rings attach to the front and rear of the channel
  • Order the accessory ring kit to add deeper rings to the rear of the channel for larger premise cable bundles