39-3032-WORKBOX
Oberon™ Wireless Enclosure Accessories
UL Listed, NEMA 4X Polycarbonate workbox for inside the Model 3032 bollard
$260.00
Short Description:
UL Listed, NEMA 4X Polycarbonate workbox for inside the Model 3032 bollard
Height:
8"
Width:
10"
Depth:
4"
Finish/ Color:
Light Gray
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

Create a code compliant Wi-Fi bollard installation with this UL Listed electrical and datacomm NEMA4 workbox for the interior of Oberon’s Model 3032 Wi-Fi Bollards. The polycarbonate workbox attaches to the interior fiberglass equipment stand.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
 

Features & Benefits

  • UL Listed interior workbox for Oberon’ s model 3032 Wi-Fi Bollard
  • Large enough for power supplies, media converters, outlet boxes, and other network infrastructure power and gear
  • Create a code compliant installation

Technical Specifications

  • Design: Polycarbonate NEMA-4 enclosure with hinged, lockable door
  • Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70°C. Paintable
  • Hinged, gasketed door with hasps for padlock
  • Internal plastic universal mounting panel
  • Construction: UL listed to UL50 and UL508A (File #E319779). Back-box is light gray UL94-5VA polycarbonate plastic. Door is polycarbonate plastic

Includes:

  • (1) Oberon model 1026-1084 NEMA4 Enclosure
  • (1) DIN Rail Segment
  • (2) Equipment Stand Mounting Brackets (PN3761)
  • (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
  • (1) Installation instructions
View Product Documentation